IESNA:LM-63-2002
[TEST]P1704724
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-37)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-AMB-U-T4LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T4 LOW GLARE DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4978.5
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1320.2 1434.0 1478.9 1416.0 1026.8 823.3 814.3 811.3 802.3 799.3 802.3 802.3 835.2 883.1 931.0 973.0 1050.8 1206.5 1460.9 
1751.3 2107.6 2505.7 2763.2 2963.8 3209.2 3131.4 2347.1 1463.9 691.5 281.4 161.7 92.8 41.9 15.0 9.0 0.0 0.0 
1320.2 1431.0 1475.9 1413.0 1023.8 820.3 811.3 811.3 805.3 799.3 793.3 802.3 835.2 880.1 937.0 990.9 1068.8 1221.4 1457.9 
1760.3 2107.6 2490.8 2766.2 2984.7 3197.3 3206.3 2469.8 1559.7 748.4 317.3 173.6 101.8 47.9 18.0 9.0 0.0 0.0 
1320.2 1416.0 1475.9 1428.0 1077.7 829.3 814.3 811.3 808.3 805.3 817.3 832.2 880.1 943.0 1011.9 1083.7 1161.6 1290.3 1526.8 
1805.2 2131.5 2520.7 2844.0 3164.3 3409.8 3706.2 3143.4 2227.3 1200.5 544.9 293.4 185.6 95.8 41.9 21.0 3.0 0.0 
1320.2 1410.0 1472.9 1463.9 1185.5 877.2 823.3 826.3 829.3 832.2 856.2 898.1 955.0 1038.8 1146.6 1236.4 1326.2 1428.0 1613.6 
1901.0 2206.4 2541.7 2903.9 3358.9 3837.9 4445.6 4813.9 4466.6 3718.2 2284.2 874.2 547.8 284.4 107.8 41.9 3.0 0.0 
1320.2 1401.1 1463.9 1478.9 1323.2 967.0 844.2 844.2 853.2 874.2 913.1 978.9 1059.8 1155.6 1275.3 1377.1 1490.9 1598.6 1769.3 
1999.8 2284.2 2562.6 2948.8 3505.6 4188.2 4885.7 5655.1 5858.7 5038.4 3433.8 1209.5 499.9 317.3 179.6 80.8 3.0 0.0 
1320.2 1407.0 1469.9 1481.9 1353.2 999.9 853.2 853.2 865.2 886.1 922.1 996.9 1083.7 1185.5 1299.3 1413.0 1520.8 1634.6 1811.2 
2032.7 2296.2 2592.5 2984.7 3517.6 4182.2 4777.9 5574.3 5801.8 4786.9 3134.4 1188.5 410.1 275.4 149.7 56.9 3.0 0.0 
1320.2 1398.1 1460.9 1493.9 1475.9 1275.3 993.9 910.1 919.1 958.0 1017.9 1113.7 1230.4 1353.2 1478.9 1604.6 1706.4 1862.1 2047.7 
2251.3 2460.8 2673.4 2909.9 3164.3 3400.8 3367.9 2850.0 2041.7 981.9 260.5 140.7 98.8 59.9 26.9 9.0 0.0 0.0 
1320.2 1389.1 1454.9 1490.9 1523.8 1538.8 1407.0 1182.5 1065.8 1095.7 1161.6 1278.3 1419.0 1571.7 1712.4 1847.1 1960.9 2107.6 2287.2 
2463.8 2565.6 2604.5 2661.4 2592.5 2239.3 1613.6 892.1 371.2 197.6 146.7 95.8 56.9 38.9 23.9 9.0 0.0 0.0 
1320.2 1374.1 1428.0 1469.9 1523.8 1568.7 1634.6 1679.5 1688.4 1625.6 1592.6 1643.5 1781.3 1954.9 2137.5 2290.2 2386.0 2508.7 2637.5 
2697.3 2667.4 2670.4 2523.7 2137.5 1556.7 856.2 377.2 218.5 176.6 152.7 131.7 104.8 68.9 50.9 23.9 0.0 0.0 
1320.2 1362.1 1404.0 1440.0 1487.9 1553.7 1631.6 1730.4 1823.2 1930.9 2029.7 2143.5 2275.2 2415.9 2532.7 2637.5 2673.4 2718.3 2748.2 
2745.2 2718.3 2640.4 2457.8 2053.7 1454.9 826.3 464.0 317.3 218.5 167.6 137.7 89.8 56.9 38.9 15.0 0.0 0.0 
1320.2 1338.2 1359.1 1386.1 1419.0 1457.9 1520.8 1604.6 1685.5 1757.3 1811.2 1907.0 2005.8 2116.5 2212.3 2293.2 2347.1 2332.1 2275.2 
2230.3 2209.4 2305.1 2451.8 2427.9 2104.6 1416.0 865.2 458.0 251.5 170.6 113.8 59.9 38.9 23.9 9.0 0.0 0.0 
1320.2 1314.2 1326.2 1338.2 1353.2 1377.1 1416.0 1451.9 1481.9 1511.8 1523.8 1544.7 1580.7 1640.5 1715.4 1784.2 1850.1 1856.1 1823.2 
1799.2 1814.2 1877.1 1930.9 1871.1 1565.7 1029.8 589.8 281.4 143.7 119.7 92.8 50.9 32.9 18.0 6.0 0.0 0.0 
1320.2 1317.2 1302.3 1290.3 1281.3 1281.3 1275.3 1233.4 1179.5 1128.6 1071.7 1014.9 970.0 978.9 1029.8 1098.7 1206.5 1302.3 1341.2 
1344.2 1320.2 1275.3 1200.5 1029.8 637.7 302.4 173.6 128.7 101.8 83.8 56.9 41.9 26.9 15.0 3.0 0.0 0.0 
1320.2 1293.3 1239.4 1182.5 1086.7 919.1 697.5 520.9 413.1 320.3 260.5 224.5 218.5 227.5 260.5 317.3 404.1 526.9 625.7 652.6 559.8 
356.3 215.5 155.7 125.7 101.8 83.8 71.8 56.9 47.9 35.9 26.9 15.0 9.0 3.0 0.0 0.0 
1320.2 1266.3 1167.5 1008.9 697.5 425.1 299.4 239.5 212.6 197.6 185.6 173.6 167.6 170.6 185.6 215.5 248.5 266.4 251.5 212.6 182.6 167.6 155.7 143.7 
128.7 110.8 89.8 65.9 47.9 35.9 26.9 15.0 9.0 3.0 3.0 0.0 0.0 
1320.2 1239.4 1080.7 736.5 386.2 263.4 227.5 209.6 197.6 185.6 173.6 161.7 155.7 155.7 170.6 182.6 185.6 173.6 152.7 134.7 122.7 113.8 107.8 98.8 
83.8 68.9 59.9 50.9 44.9 32.9 21.0 12.0 9.0 3.0 3.0 0.0 0.0 
1320.2 1218.4 973.0 497.0 281.4 233.5 218.5 203.6 191.6 179.6 167.6 158.7 152.7 146.7 140.7 137.7 128.7 116.8 107.8 98.8 92.8 86.8 80.8 74.8 68.9 
62.9 56.9 47.9 38.9 26.9 21.0 15.0 12.0 6.0 3.0 0.0 0.0 
1320.2 1203.5 880.1 365.2 251.5 227.5 212.6 200.6 188.6 179.6 167.6 161.7 152.7 143.7 137.7 128.7 116.8 104.8 95.8 86.8 80.8 74.8 68.9 62.9 56.9 
53.9 47.9 38.9 32.9 26.9 21.0 15.0 9.0 3.0 3.0 3.0 0.0 
1320.2 1185.5 769.4 317.3 242.5 224.5 212.6 200.6 191.6 182.6 170.6 164.7 155.7 146.7 137.7 125.7 110.8 98.8 89.8 80.8 71.8 68.9 62.9 59.9 53.9 
47.9 41.9 35.9 29.9 23.9 18.0 15.0 9.0 6.0 3.0 3.0 0.0 
1320.2 1179.5 685.6 284.4 239.5 221.5 212.6 203.6 191.6 185.6 176.6 170.6 164.7 155.7 143.7 128.7 113.8 98.8 86.8 77.8 68.9 65.9 59.9 53.9 47.9 
41.9 35.9 29.9 26.9 21.0 18.0 12.0 6.0 6.0 3.0 3.0 0.0 
1320.2 1176.5 670.6 275.4 239.5 224.5 212.6 203.6 194.6 188.6 179.6 173.6 164.7 158.7 146.7 131.7 113.8 95.8 83.8 74.8 65.9 59.9 56.9 50.9 44.9 
35.9 26.9 23.9 21.0 18.0 15.0 9.0 6.0 3.0 3.0 3.0 0.0 
1320.2 1164.5 670.6 275.4 239.5 224.5 212.6 203.6 194.6 185.6 179.6 173.6 164.7 158.7 146.7 131.7 113.8 98.8 83.8 74.8 65.9 59.9 56.9 50.9 44.9 
35.9 26.9 23.9 21.0 18.0 12.0 9.0 6.0 3.0 3.0 3.0 0.0 
